Overview
The WEBENCH® Power Designer is an end to end system that produces power supply solutions for a wide range of power supply needs. The flow for the tool is broken down into 4 steps.
SELECT: Enter you simple specifications. WEBENCH® Power Designer will generate many designs that meet these requirements. You refine the choices presented using the Advanced Options, Feature filters, Visualizer, and Optimizer Knob. You select one device that you would like to explore further.
DESIGN: Once a device is selected, the Dash board opens and allows you to look at the design a little more closely using the Schematic window, BOM, OpVals, Charts, and Optimizer Knob. You can further customize the design to meet your specific requirements.
ANALYZE: Now you are ready to fully exercise your solution to verify the performance using Electrical Simulation, Thermal simulation, Re-Compensation, and the Schematic Editor. You are able to verify the performance and continue to update the design to meet all of your requirements.
EXPORT: Now that you have a robust solution, you will want to build a prototype and test it in the lab. WEBENCH® Power Designer provides Schematic Export, PCB export, Simulation export, complete documentation and Build-It for you to get the prototype ready for production.