Loading...
WEBENCH Interactive Preview
Click the knob or "Update Interactive Design" to instantly view changes to your inputs.
To open this design in WEBENCH® Designer, click "Open Design" or click "Simulate Now" to go straight to simulations.
Enter Your Design Inputs
AC Frequency
60 Hz
50 Hz
Min
Max
Range
Vin
–
V
60.0 to 480.0 V
Vout
V
3.3 to 1000.0 V
Iout
A
≤ 100.0 A
Ambient Temp
°C
-40.0 to 125.0 °C
Footprint
BOM Cost
Efficiency
Click "Compare" button to interactively compare UCC28740-Q1 with similar WEBENCH® solutions.
View
UCC28740-Q1
Schematic
Charts
BOM
OpVals
PCB
Compare
More
To zoom in or change schematic components:
View/Edit Schematic